AI and streaming meet ruggedness
IDS NXT oslo with IP69K ingress protection code expands IDS AI portfolio
With the new IDS NXT oslo, IDS Imaging Development Systems GmbH is systematically expanding its range of high-performance AI cameras. The model combines artificial intelligence with first-class image quality, video streaming and recording functions in a compact, industrial-grade housing - protected to IP69K standard, the highest degree of protection against the ingress of dust and high-pressure water.
The centrepiece of the new camera is a chip from Ambarella, already known from its sister model, the IDS NXT malibu. It enables compressed video streams in full 5 MP sensor resolution (H.264, MJPEG) with over 25 frames per second. The output takes place directly on the desired end device via RTSP protocol - without the diversions via an additional PC for analysis or visualisation. This makes the camera ideal for applications that require live images including AI-based overlays.
Thanks to the integrated ISP (Image Signal Processor), users also benefit from automatic features, for example for brightness, lens distortion and colour correction. Together with the light-sensitive onsemi AR0521 sensor, this ensures excellent image quality even in difficult lighting conditions.
"With IDS NXT oslo, we are launching a versatile AI camera that not only analyses in real time, but also enables direct streaming and recording. The robust IP69K housing including M12 connectors ensures reliable operation in the most demanding industrial or agricultural environments," explains Patrick Schick - Product Owner 3D & Vision Software at IDS.
As part of the IDS NXT complete AI system, IDS NXT oslo also offers perfectly matching components - from hardware to software. Users do not need any expert knowledge of deep learning, image processing or programming. The model is now available in series production.
Further information: www.ids-nxt.com
Image (© IDS Imaging Development Systems GmbH)
She has been designing company profiles, brochures and case studies for over ten years and has supported corporate topics as well as technical product communication. With her background in strategic B2B communication, she ensures clear messages and well-founded content.
Download
Download Word file and images here. 0,98MB
Contact
Please contact our team, we will be happy to help you.
Press contact
Do you need background information, statements or images for journalistic purposes? The IDS editorial team will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.