Side view of 3D camera Ensenso B from IDS

New 3D camera Ensenso B combines short working distance, large field of view and high depth of field

Stereo vision camera provides 3D information from a distance of approx. 20 centimetres

IDS Imaging Development Systems GmbH introduces a new 3D camera in the Ensenso product line. With its compact, industrial-grade design and the combination of a very short working distance and a large field of view, the Ensenso B is particularly suitable for bin picking applications. Thanks to its high depth of field, it is able to capture objects over a large area and to localise all parts in a container at once, for example. This optimises the pick-and-place process and facilitates emptying of containers. The stereo vision camera is now available in series production.

The great strength of Ensenso B lies in the very precise detection of objects at close range. It provides a wide field of view and an impressively high depth of field. More specifically, this means that the area in which an object is sharply imaged is unusually large. At a distance of 30 centimetres between the camera and the object, the Z-accuracy is approx. 0.1 millimetres. The maximum working distance is 2 metres.

The housing, which accommodates two 5 MP colour cameras from IDS, a pattern projector and all the electronics, is completely enclosed. This simplifies the cabling. Ensenso B complies with protection class IP65/67, which is an advantage in demanding operating conditions. With dimensions of just 120 x 56 x 104 millimetres, the new 3D camera's design is also very space-saving. This makes it ideal for use on a robot arm, for example.

Interested parties will be able to experience the capabilities of the new 3D camera at the VISION trade fair in Stuttgart, Germany, in October. IDS exhibits at booth 8C60 and presents the camera in a practice-oriented demo system. The Ensenso B will also play an important role in the next video session on the company's own Vision Channel, which addresses the topic of "Full-featured 360° 3D point clouds using a multi-camera setup" on 24 September. Registration for the free online event is now open at https://en.ids-imaging.com/visionchannel-media-details/items/3d-point-clouds-using-a-multi-camera-set-up.html.

Further information: https://en.ids-imaging.com/ensenso-3d-camera-b-series.html

Images (© IDS Imaging Development Systems GmbH)

Side view of 3D camera Ensenso B from IDS
Ensenso B allows a very short working distance
Ensenso B 3D camera on robot arm for picking tasks
The 3D camera can be used on robotic arms
IDS, Oliver Senghaas
Oliver Senghaas
Head of Marketing

Since 2011, Oliver Senghaas has served as Head of Marketing at IDS, driving the company’s global marketing strategy. He is responsible for corporate communications, brand management, digital campaigns, the content and functional development of the company websites and B2B web store, as well as the creation of technical documentation. His focus is on combining technology and creativity to position IDS clearly in the field of industrial image processing.

Download
Download Word file and images here. 1,08 MB

Contact
Please contact our team, we will be happy to help you.

Press contact
Do you need background information, statements or images for journalistic purposes? The IDS editorial team will be happy to help you.

Newsletter
Stay up to date and subscribe to our newsletter.