uEye SFA: Rugged camera for reliable live monitoring
IDS expands the uEye Live product line with an IP69K-rated model for demanding environments
Dust, moisture and high-pressure cleaning place high demands on cameras used for industrial process monitoring. With the new uEye SFA, IDS Imaging Development Systems GmbH is expanding its uEye Live monitoring range with an especially robust model designed for challenging operating conditions. The camera combines an IP69K-rated housing and high image quality with flexible streaming functions.
The uEye SFA has been developed for applications that require reliable live images, even in harsh environments. Its housing protects against dust ingress and withstands high-pressure water jets during cleaning processes. Screw-lock connectors provide additional operational reliability. Thanks to Power over Ethernet (PoE), both data and power are transmitted via a single cable over distances of up to 100 metres.
"With the uEye SFA, we offer users a rugged monitoring camera that is easy to integrate and delivers reliable live images even under demanding conditions," explains Marcus Rembold, Product Manager at IDS. "Its 8-megapixel IMX678 sensor from Sony's STARVIS 2 series ensures excellent image quality, even in low-light environments."
Like all models in the series, the uEye SFA is designed for standalone operation. It supports video streaming, hardware-accelerated encoding, and event-based recording. Multiple streams can be configured and operated in parallel, providing additional flexibility when different stream settings are required for process monitoring.
The uEye Live family also includes the compact uEye SCP, featuring the industrial standard format of 29 x 29 x 29 mm, and the uEye SLE, a space-saving single-board camera measuring just 45 x 45 mm. IDS therefore offers a range of camera designs for flexible live monitoring applications in industrial processes.
Further information: https://en.ids-imaging.com/ueye-scp-sle.html
Images (© IDS Imaging Development Systems GmbH)
She has been designing company profiles, brochures and case studies for over ten years and has supported corporate topics as well as technical product communication. With her background in strategic B2B communication, she ensures clear messages and well-founded content.
Download
Download Word file and images here. 1,55 MB
Contact
Please contact our team, we will be happy to help you.
Press contact
Do you need background information, statements or images for journalistic purposes? The IDS editorial team will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.