- Manufacturer: IOI
- Interface: 1 x PCI Express x4, Gen 3
- Chipset: Marvell AQrate PHY (AQC107)
- Connectors: 1 x 10 Gigabit LAN with PoE+ RJ45 and screw connection socket, 1 x SATA 15-pin power connection
- Data transfer rate: Fast Ethernet up to 100 Mbps, Gigabit Ethernet up to 1 Gbps, NBASE-T (draft) with up to 2.5 Gbps and 5 Gbps, 10 Gigabit Ethernet
- Operating systems: Linux Kernel 3.12 or higher, Windows 7/7-64/8.1/8.1-64/10/10-64
- Hardware systems: 10 Gigabit Ethernet
- Supports jumbo frames up to 16 KB
- Supports IEEE 802.3at
- Scope of delivery: PCI Express card, driver CD, user manual
| Item number |
|
|---|