- Manufacturer: IOI
- Interface: 4 x PCI Express x4, Gen 2
- Chip set: Realtek 8125B
- Connections: 4 x 2.5 Gigabit LAN with PoE+ RJ45, 1 x SATA 4 pin power connector
- Data transfer rate: Fast Ethernet up to 100 Mbps, Gigabit Ethernet up to 1 Gbps, NBASE-T up to 2.5 Gbps
- Operating systems: Linux kernel 3.x, Windows 7/8/10
- Hardware systems: 2.5Gigabit Ethernet
- Supports jumbo frames up to 16 KB
- Supports IEEE 802.3at
- Scope of delivery: PCI Express card, driver CD, operating instructions
| Item number |
|
|---|