Cable USB3 A/Micro-B 1m

Cable USB3 A/Micro-B 1m

Cable USB3 A/Micro-B 1m
Illustrations may differ from the original
Short description
Cable USB3 A/Micro-B 1m
Price on request
Delivery date upon order confirmation
 
 
  • Cable: USB 3.0 Gen,
  • Cable type: Standard Cable,
  • Connector: USB Micro-B to USB-A,
  • Cable length: 1 m
Item number
  • Cable USB3 A/Micro-B 1m: AD00361
suitable for USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye XCP, USB 3 uEye XCP-E, USB 3 uEye XLS, USB 3 uEye XLS-E
lockable No
screw-in No
Data sheet
 
 
It's so easy!