Ensenso connection cable for Ensenso N3x/N4x, 50 cm

Ensenso connection cable for Ensenso N3x/N4x, 50 cm

Ensenso connection cable for Ensenso N3x/N4x, 50 cm
Illustrations may differ from the original
Short description
Binder connector M8 on binder socket 7-pin
Price on request
Delivery date upon order confirmation
 
 
  • Cable: Ensenso cable, to connect a Ensenso N3x/N4x
  • Cable type: UL-LiYCY, AWG 24
  • Connector: Binder connector M8 (99-3361-00-03), straight, screwable, on a binder socket 7-pin (99-0422-10-07)
  • Cable length: 50.0 cm
Item number
  • Ensenso connection cable for Ensenso N3x/N4x, 50 cm: AD00144
suitable for Ensenso N30, Ensenso N31, Ensenso N35, Ensenso N36, Ensenso N40, Ensenso N41, Ensenso N45, Ensenso N46
lockable No
screw-in Yes
 
 
It's so easy!