Ensenso universal adaptor 4x M8 4pol.

Ensenso universal adaptor 4x M8 4pol.
Short description
4x M8 4pol. for Power supply, Trigger In, Camera, Flash Out
Price on request
 
 
  • Ensenso universal adaptor cable M8 4pin
  • 4x M8 4pol. for Power supply, Trigger In, Camera, Flash Out
  • LIFYDY 7 x 0.05
  • Length: 150 mm (Supply-Camera)
  • Length: 100 mm each (Supply-Tripper In & Camera-Flash Out)
  • Trigger In: RSMC 4, M8 connector 4 pin, male
  • Supply: RSMC 4, M8 connector 4 pin, male
  • Flash Out: RKMC 4, M8 connector 4 pin, female
  • Camera: RKMC 4, M8 connector 4 pin, female
  • Cable heads are labeled

Directly applicable for Ensenso S/X, other cameras potentially require separate adaptor cables.

Item number
  • Ensenso universal adaptor 4x M8 4pol.: AD00351
 
 
 
It's so easy!