Ensenso X CP Rev.2 sync cable 25 cm, Rev.2

Ensenso X CP Rev.2 sync cable 25 cm, Rev.2

Ensenso X CP Rev.2 sync cable 25 cm, Rev.2
Illustrations may differ from the original
Short description
Ensenso X CP2 Sync Cable 25cm Rev.2
Price on request
Delivery date upon order confirmation
 
 
1 Cable: Connecting cable Rev.2 from uEye GigE CP Rev.2 to Ensenso X Projector, unshielded Connectors: 8-pin Hirose (HR25-7TP-8S) straight to M8 4-pin straight Length: 0.25m (between connectors)
Item number
  • Ensenso X CP Rev.2 sync cable 25 cm, Rev.2: 1007618
suitable for Ensenso X30, Ensenso X36
lockable No
screw-in Yes
 
 
It's so easy!