- Cable: GigE patch cable
- Cable type: Ethernet cable, Cat6a, AWG26, IP65/67
- Connector: 8-pin industrial Ethernet M12, straight, screwable to RJ45, straight
- Bending radius: 5 x OD (5 x 6.4mm = 32 mm) single, 10 x OD (10 x 6.4mm = 64 mm) repeated
- Cable length: 20.0 m
| Item number |
|
|---|---|
| suitable for | Ensenso B, Ensenso C, Ensenso CR, Ensenso S, Ensenso XR, GigE uEye FA |
| lockable | Yes |
| screw-in | Yes |