GigE, patch cable Cat5e, 5 m

GigE, patch cable Cat5e, 5 m

GigE, patch cable Cat5e, 5 m
Illustrations may differ from the original
Short description
RJ45, to RJ45
Price on request
Delivery date upon order confirmation
 
 
  • Cable: GigE
  • Cable type: patch cable Cat5e
  • Connector: RJ45, to RJ45
  • Cable length: 5.0 m
Item number
  • GigE, patch cable Cat5e, 5 m: AD.0122.2.17400.00
suitable for Ensenso N, GigE uEye ACP, GigE uEye CP, GigE uEye LE, GigE uEye LE Rev.2, GigE uEye SCP, GigE uEye SE, GigE uEye SE Rev.4, GigE uEye SLE, IDS NXT rio
lockable Yes
screw-in No
 
 
It's so easy!