GigE, patch cable Cat6, dragchain, screwable, 3 m

GigE, patch cable Cat6, dragchain, screwable, 3 m

GigE, patch cable Cat6, dragchain, screwable, 3 m
Illustrations may differ from the original
Short description
RJ45, screwable, to RJ45
Price on request
Delivery date upon order confirmation
 
 
  • Cable: GigE
  • Cable type: patch cable Cat6, dragchain
  • Connector: RJ45, screwable, to RJ45
  • Cable length: 3.0 m
Item number
  • GigE, patch cable Cat6, dragchain, screwable, 3 m: CK00120.03
suitable for Ensenso X, GigE uEye CP, GigE uEye CP Rev.2, GigE uEye SCP, GigE uEye SE, GigE uEye SE Rev.4, GigE uEye Warp10, IDS NXT malibu, IDS NXT rio
lockable No
screw-in No
 
 
It's so easy!