GigE, patch cable Cat6, dragchain, screwable, 5 m

GigE, patch cable Cat6, dragchain, screwable, 5 m

GigE, patch cable Cat6, dragchain, screwable, 5 m
Illustrations may differ from the original
Short description
RJ45, screwable, to RJ45
Price on request
Available from stock
 
 
  • Cable: GigE
  • Cable type: patch cable Cat6, dragchain
  • Connector: RJ45, screwable, to RJ45
  • Cable length: 5.0 m
Item number
  • GigE, patch cable Cat6, dragchain, screwable, 5 m: CK00120
suitable for Ensenso X, GigE uEye CP, GigE uEye CP Rev.2, GigE uEye SCP, GigE uEye SE, GigE uEye SE Rev.4, GigE uEye Warp10, IDS NXT malibu, IDS NXT rio
lockable Yes
screw-in Yes
Data sheet
 
 
It's so easy!