- Cable: GigE patch cable
- Cable type: Ethernet cable, AWG26, IP69K
- Connector: 8-pin industrial Ethernet M12, straight, screwable to RJ45, straight
- Bending radius static: 6 x OD (6 x 6.6 mm = 39.6 mm) single
- Bending cycle: not suitable for moving
- Bending cycle drag chain: 120 mm
- Cable length: 10.0 m
| Item number |
|
|---|---|
| suitable for | GigE uEye FA |
| lockable | Yes |
| screw-in | Yes |
Data sheet