Cable: GigE Patch cable
Cable type: ethernet cable, AWG26, IP69K
Connector: 8-pin Industrial Ethernet M12, straight, screwable to RJ45, straight
Bending radius static: 6 x OD (6 x 6,6mm = 39.6 mm) single
Bending cycle: e.g. not suitable for moving
Bending cycle drag chain: e.g. 120 mm
Cable length: 5.0 m
| Item number |
|
|---|---|
| suitable for | GigE uEye FA |
| lockable | Yes |
| screw-in | Yes |
Data sheet