This compact uEye SCP camera is part of the uEye Live series and is specially designed for monitoring tasks. In addition to streaming (MJPEG, H264), it also offers event-based recording to the camera memory. It is equipped with a special SoC from Ambarella and ensures excellent image quality thanks to ISP and auto functions. The camera delivers three parallel streams via RTSP or HTTP with up to 30 frames per second at FullHD resolution (1920x1080@30fps).
Its IMX900 Global Shutter sensor from the Sony Pregius series offers a resolution of 3.15 MP and improved light angle independence. This results in stable, clear images even with oblique incident light.
Despite its small 1/3.1" sensor area, the sensor impresses with its high light sensitivity and delivers reliable results in differently illuminated environments. The distortion-free imaging of moving objects makes it particularly suitable for monitoring tasks in machines or systems where fast processes need to be monitored.
Its design makes it perfect for use in an industrial context: it measures only 29 x 29 x 29 mm, has a completely enclosed housing and a screw-on RJ45 connector.
| Item number |
|
|---|---|
| Camera family | SCP |
| Protocols |
RTSP, HTTP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX900 |
| Resolution (h x v) | 2048 x 1536 |
| Optical Area | 4.608 mm x 3.456 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.1" |
| Resolution | 3.15 MP |
| Pixel size | 2.25 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Certifications