Maximum flexibility for custom housing designs is provided by the uEye SLE motherboard variant with an RJ45 daughterboard. The sensor board and connector board can be physically separated and connected via a flexible flat cable, allowing optimal use of the available installation space and offering greater freedom when integrating the camera into bespoke system designs.
The GL-53D1SLE-MB from the uEye Live series has been developed for embedded monitoring and streaming applications (MJPEG, H.264). GigE connectivity, event recording directly to the camera memory and advanced edge processing powered by an Ambarella SoC enable reliable image transmission and process monitoring without the need for an additional PC.
Image capture is handled by the 3.15 MP Sony Pregius IMX900 sensor (1/3.1", 2.25 µm pixel size). Its high light sensitivity and improved angular response help maintain consistently high image quality, even under challenging lighting conditions and when light strikes the sensor at oblique angles. Thanks to Global Shutter technology, fast-moving objects are captured without distortion, making the camera particularly well suited to monitoring machinery, production equipment and automated processes.
With its compact 45 × 45 mm single-board design and a choice of front-end options, including C-mount, S-mount or a version without a lens mount, the camera can be integrated flexibly into a wide range of embedded systems.
| Item number |
|
|---|---|
| Camera family | SLE |
| Protocols |
RTSP, HTTP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX900 |
| Resolution (h x v) | 2048 x 1536 |
| Optical Area | 4.608 mm x 3.456 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.1" |
| Resolution | 3.15 MP |
| Pixel size | 2.25 µm |
| HDR mode | Monochrome: QuadHDR, Colour: No |
| IP code | IP0 |
| Product Life Cycle | In development |
| Data sheet |
Characteristics
Certifications