Compact, easy to integrate and ideal for competitive projects with high quantities: The GL-53D2SLE from the uEye Live series has been specifically designed for embedded monitoring and streaming applications (via MJPEG and H.264). GigE connectivity, event recording directly to the camera memory and advanced edge technology with a SoC from Ambarella enable reliable image transmission and process monitoring without the need for an additional PC.
Equipped with the 3.15 MP IMX900 sensor (1/3.1", pixel size 2.25 µm) from Sony's Pregius series, the camera delivers clear, detailed images even under challenging lighting conditions. Its high light sensitivity and improved angular response help maintain consistent image quality, even when light strikes the sensor at oblique angles.
At the same time, Global Shutter technology enables distortion-free capture of moving objects, making the camera an excellent choice for monitoring tasks in machinery, industrial equipment and automated processes.
Thanks to its compact single-board design measuring just 45 × 45 mm and a choice of front-end options (C-mount, S-mount or without a lens mount), the camera can be integrated flexibly into a wide variety of systems.
| Item number |
|
|---|---|
| Camera family | SLE |
| Protocols |
RTSP, HTTP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX900 |
| Resolution (h x v) | 2048 x 1536 |
| Optical Area | 4.608 mm x 3.456 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.1" |
| Resolution | 3.15 MP |
| Pixel size | 2.25 µm |
| HDR mode | Monochrome: QuadHDR, Colour: No |
| IP code | IP0 |
| Product Life Cycle | In development |
| Data sheet |
Characteristics
Certifications