This compact uEye SCP camera belongs to the uEye Live series and is specially designed for monitoring tasks – and offers event-based recording to the camera memory in addition to streaming (MJPEG, H.264). It is equipped with a special SoC from Ambarella and ensures excellent image quality thanks to ISP and auto functions. The camera provides three parallel streams via RTSP or HTTP with up to 30 frames per second at FullHD resolution (1920x1080@30fps).
The Rolling Shutter sensor IMX678 from the Sony Starvis 2 series (1/1.8", pixel size 2.00 µm) also plays a central role in the particularly good an clear camera images.
Thanks to its high dynamic range and HDR, it is also suitable for use in low ambient light. This means, for example, that the GL-54J0SCP can also be used inside a machine to keep an eye on components or wear.
Its design makes it perfect for use in industrial applications: it is only 29 x 29 x 29 mm in size, has a completely enclosed housing and a screw-type RJ45 connector.
| Item number |
|
|---|---|
| Camera family | SCP |
| Protocols |
HTTP, RTSP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Resolution (h x v) | 3840 x 2160 |
| Optical Area | 7.68 mm x 4.32 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.29 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Certifications