uEye SLE camera | IMX678 | 8.29 MP Sony sensor | Webstore

GL-54J2SLE-MB

GL-54J2SLE-MB
Illustrations may differ from the original
Features
  • 3840 x 2160
    8.29 MPix
  • Sony IMX678
    1/1.8" CMOS
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

Monitoring tasks as an embedded system? This is where the GL-54J2SLE-MB from the uEye Live series comes into play. It is available in different housing variants and specially developed for tasks such as monitoring and streaming (via MJPEG, H264). Thanks to event recording in the camera memory it also facilitates the analysis of key situations.

The GL-54J2SLE-MB has a GigE interface. Inside, it not only features a special SoC from Ambarella, but also an 8.29 MP sensor from the Sony Starvis 2 series.

The IMX678 (1/1.8", pixel size 2.00 µm) ensures outstanding image quality and scores with a high dynamic range. This means that the camera can also be used in places that are difficult to see and where there is little ambient light.

The electrical wires for Ethernet and power supply are routed to a 20-pin ZIF connector to save space.

If required, add the optionally available daugtherboard with RJ45 network connector and two-pole terminal connector for the power supply, which is flexibly connected via a flex ribbon cable.

Item number
  • GL-54J2SLE-C-MB: 1011497
Camera family SLE
Protocols
RTSP, HTTP
Resolutions
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
Compressions
MJPEG, H.264
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX678
Resolution (h x v) 3840 x 2160
Optical Area 7.68 mm x 4.32 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 8.29 MP
Pixel size 2.00 µm
HDR mode No
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
GigE interface
Event Recorder
Streaming
Integrated web service
CMOS sensor
Adjustable flange back
3-year warranty
Made in Germany

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Abfüllanlage von Pillen in Gläser wird durch IDS Kamera überwacht.
Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Vier Quick Check-In Terminals in einer Flughafenhalle
Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!