Monitoring tasks as an embedded system? This is where the GL-54J2SLE from the uEye Live series comes into play. It is available in different housing variants and specially developed for tasks such as monitoring and streaming (via MJPEG, H264). Thanks to event recording in the camera memory it also facilitates the analysis of key situations.
The GL-54J2SLE has a GigE interface. Inside, it not only features a special SoC from Ambarella, but also an 8.29 MP sensor from the Sony Starvis 2 series.
The IMX678 (1/1.8", pixel size 2.00 µm) ensures outstanding image quality and scores with a high dynamic range. This means that the camera can also be used in places that are difficult to see and where there is little ambient light.
| Item number |
|
|---|---|
| Camera family | SLE |
| Protocols |
RTSP, HTTP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Resolution (h x v) | 3840 x 2160 |
| Optical Area | 7.68 mm x 4.32 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.29 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
GigE interface
Event Recorder
Streaming
Integrated web service
CMOS sensor
Adjustable flange back
3-year warranty
Made in Germany
Certifications
UL recognized
ChinaRoHS EFUP 25