The GV-50C0CP Rev.2.2 industrial camera with GigE interface and the light-sensitive global shutter CMOS sensor IMX392 from the second generation of the Sony Pregius series offers a resolution of 2.35 MP (1936 x 1216 px, pixel size 3.45µm). With up to 53.7 fps and Full HD, it is perfect for high-speed applications, for example in automation or quality assurance. Furthermore, the sensor is predestined for tasks that require a perfect result even in low light conditions.
The GV-50C0CP Rev.2.2 is an all-rounder in the class of 2 MP global shutter industrial cameras and provides excellent image quality thanks to its enormous sensitivity, high dynamic range and low noise. Thanks to these characteristics, it finds its place in virtually every application. The camera is available in both monochrome and colour versions. The small sensor format with a diagonal of 7.9 mm allows a wide choice of low-cost lenses.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX392 |
| Frame rate @ resolution max. | 53.7 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 6.679 mm x 4.195 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.3" |
| Resolution | 2.35 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications