Sturdy, fast, for applications with low image resolution - the GV-51A0FA Rev.1.2 combines many remarkable features. Thanks to IP69K, the industrial camera with GigE interface can withstand even challenging operating conditions. This model is equipped with the 1/1.7" Sony Global Shutter Sensor IMX426 (4.5 series, Sony Pregius third generation). This enables the 0.51 MP (816 x 624 px) camera to achieve an impressive 226 fps. This makes it ideal for use in factory automation, for example.
The uEye FA industrial camera is available with both colour and mono sensors. At the same time, it is fully compliant with the vision standard and can therefore be conveniently used with our IDS peak SDK, for example.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX426 |
| Frame rate @ resolution max. | 226 fps |
| Resolution (h x v) | 816 x 624 |
| Optical Area | 7.344 mm x 5.616 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.7" |
| Resolution | 0.51 MP |
| Pixel size | 9.00 µm |
| HDR mode | Sequence HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing