Enormous speed combined with low image resolution? In that case, the GigE industrial camera GV-51A0SE Rev.4.2 is the right choice. This model features the 1/1.7" Sony sensor IMX426 (4.5 series, Sony Pregius third generation) and boasts exceptional 226 fps. It thereby puts its mark in terms of clock rates. The pixel size of the 0.51 MP Global Shutter sensor (816 x 624 px) is 9.00 µm.
Do you prefer a board-level version or a model with housing? Thanks to the versatile uEye SE camera family, you have plenty of flexibility when designing your image processing application.
Thanks to its GigE vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye SE camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX426 |
| Frame rate @ resolution max. | 226 fps |
| Resolution (h x v) | 816 x 624 |
| Optical Area | 7.344 mm x 5.616 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.7" |
| Resolution | 0.51 MP |
| Pixel size | 9.00 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications