The industrial camera GV-51F0FA Rev.1.2 is equipped with the light-sensitive 5.10 MPix Sony Global Shutter sensor IMX547. This is a fourth-generation sensor from the Pregius S series, which features a combination of Global Shutter and BSI (backside illumination) technology.
Customers consequently benefit from excellent image quality, even in challenging lighting conditions. The GigE camera (1/1.8", 2472 x 2064 px) delivers 24.0 fps and, thanks to IP65/67, is particularly suitable for demanding industrial applications, such as factory automation.
The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK.
The uEye+ FA camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | FA |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 24.0 fps |
Resolution (h x v) | 2472 x 2064 |
Optical Area | 6.773 mm x 5.655 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 5.10 MPix |
Pixel size | 2.74 µm |
IP code | IP65/67 |
Product Life Cycle | Series |
Sensor model | IMX547 |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA