The industrial camera GV-51F0SE Rev.4.2 features the 5.10 MPix Global Shutter sensor IMX547 from the Sony Pregius S series. As a fourth generation sensor (1/1.8", 2472 x 2064 px), it not only possesses BSI (Backside Illumination) technology, but also a remarkably small pixel size of just 2.74 µm. This means that users benefit from exceptional pixel density and particularly good image quality - even in changing light conditions. In operation, the industrial camera delivers 24.0 fps. Thanks to these features and various housing versions - from board-level versions to completely closed - the industrial camera can be used for a wide range of tasks.
Thanks to its GigE Vision interface, the industrial camera is uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.
The uEye+ SE camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 24.0 fps |
Resolution (h x v) | 2472 x 2064 |
Optical Area | 6.773 mm x 5.655 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 5.10 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | IMX547 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|