The industrial camera GV-51F1SE Rev.4.2 features the 5.10 MP Global Shutter sensor IMX547 from the Sony Pregius S series. As a fourth generation sensor (1/1.8", 2472 x 2064 px), it not only possesses BSI (Backside Illumination) technology, but also a remarkably small pixel size of just 2.74 µm. This means that users benefit from exceptional pixel density and particularly good image quality - even in changing light conditions. In operation, the industrial camera delivers 24.7 fps. Thanks to these features and various housing versions - from board-level versions to completely closed - the industrial camera can be used for a wide range of tasks.
Thanks to its GigE Vision interface, the industrial camera is uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.
The uEye SE camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX547 |
| Frame rate @ resolution max. | 24.7 fps |
| Resolution (h x v) | 2472 x 2064 |
| Optical Area | 6.773 mm x 5.655 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 5.10 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications