Sturdy thanks to IP65/67, convenient GigE interface, square fourth-generation Sony sensor: the 8.13 MPix (2856 x 2848 px) industrial camera GV-51J0FA Rev.1.2 achieves 15.0 fps and is perfectly suited for demanding industrial applications. As part of the Sony Pregius S series, customers also benefit from the combination of Global Shutter and BSI (backside illumination) technology. The small pixel size of just 2.74 µm ensures a high pixel density, making the most of the available area of the 2/3" CMOS sensor (aspect ratio of 1:1). This ensures excellent image quality even in changing light conditions.
The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK.
The uEye+ FA camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | FA |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 15.0 fps |
Resolution (h x v) | 2856 x 2848 |
Optical Area | 7.825 mm x 7.804 mm |
Shutter | Global Shutter |
Optical class | 2/3" |
Resolution | 8.13 MPix |
Pixel size | 2.74 µm |
IP code | IP65/67 |
Product Life Cycle | Series |
Sensor model | IMX546 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|