Equipped with the Sony Pregius S IMX546 sensor, the GV-51J0SE Rev.4.2 industrial camera offers 8.13 MP (2856 x 2848 px) resolution and achieves 15.4 fps. This fourth-generation square sensor maximises the capturable image content of a scene - and furthermore combines Global Shutter and BSI (backside illumination) technology. The small pixel size of only 2.74 µm ensures a high pixel density, so that the available area of the 2/3" CMOS sensor (aspect ratio of 1:1) is optimally utilised. This ensures excellent image quality even in changing light conditions. Thanks to these features and different housing variants - from board cameras to fully enclosed - you can use the sensor for a wide range of tasks.
The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK, for example.
The uEye SE camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX546 |
| Frame rate @ resolution max. | 15.4 fps |
| Resolution (h x v) | 2856 x 2848 |
| Optical Area | 7.825 mm x 7.804 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 8.13 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications