Equipped with the Sony Pregius S IMX546 sensor, the GV-51J2SE Rev.4.2 industrial camera offers 8.13 MPix (2856 x 2848 px) resolution and achieves 15.0 fps. This fourth-generation square sensor maximises the capturable image content of a scene - and furthermore combines Global Shutter and BSI (backside illumination) technology. The small pixel size of only 2.74 µm ensures a high pixel density, so that the available area of the 2/3" CMOS sensor (aspect ratio of 1:1) is optimally utilised. This ensures excellent image quality even in changing light conditions. Thanks to these features and different housing variants - from board cameras to fully enclosed - you can use the sensor for a wide range of tasks.
The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK, for example.
The uEye+ SE camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 15.0 fps |
Resolution (h x v) | 2856 x 2848 |
Optical Area | 7.825 mm x 7.804 mm |
Shutter | Global Shutter |
Optical class | 2/3" |
Resolution | 8.13 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Product Life Cycle | Series |
Sensor model | IMX546 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|