The compact 12.42 MPix industrial camera GV-51L0CP Rev.2.2 with GigE interface features the 1/1.1" Sony CMOS image sensor IMX545 from the Sony Pregius S series. This fourth-generation sensor combines Global Shutter with BSI technology (Backside Illumination). Another special characteristic are the pixels, which are only 2.74 µm in size and therefore enable a significantly higher pixel density. As a result, the sensor is around 20 per cent smaller diagonally than second-generation Sony Pregius sensors with the same resolution. Users therefore benefit from outstanding image quality that makes even demanding machine vision applications easily feasible.
The industrial camera (4128 x 3008 px) delivers 10.0 fps. At the same time, it is fully compliant with the Vision Standard and can therefore be comfortably used with our IDS peak SDK.
The uEye+ CP camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | CP |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 10.0 fps |
Resolution (h x v) | 4128 x 3008 |
Optical Area | 11.311 mm x 8.242 mm |
Shutter | Global Shutter |
Optical class | 1/1.1" |
Resolution | 12.42 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | IMX545 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|