The GV-51L0FA Rev.1.2 is a sturdy industrial camera (IP65/67) equipped with the light-sensitive 12.42 MPix Global Shutter sensor IMX545 from the Pregius S series. The fourth-generation 1/1.1" Sony sensor combines global shutter and BSI technology to deliver outstanding image quality. The GigE camera excels even in changing light conditions. The pixels are only 2.74 µm in size, which results in a significantly higher pixel density compared to other sensors. This means that the sensor is around 20 percent smaller diagonally than second-generation Sony Pregius sensors with the same resolution.
The uEye+ FA industrial camera (4128 x 3008 px) delivers 10.0 fps and is available with colour and mono sensor. At the same time, it is fully compliant with the Vision standard and can therefore be used comfortably with our IDS peak SDK.
Item number |
|
---|---|
Camera family | FA |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 10.0 fps |
Resolution (h x v) | 4128 x 3008 |
Optical Area | 11.311 mm x 8.242 mm |
Shutter | Global Shutter |
Optical class | 1/1.1" |
Resolution | 12.42 MPix |
Pixel size | 2.74 µm |
IP code | IP65/67 |
Product Life Cycle | Series |
Sensor model | IMX545 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|