Whether you want to use the 12.42 MPix Sony sensor IMX545 from the Pregius S series in colour or mono, as a board-level camera or with housing - in the uEye SE family you can choose from various models with GigE interface. This 1/1.1" fourth-generation Sony sensor combines Global Shutter with BSI technology. Another special characteristic are the pixels, which are only 2.74 µm in size and therefore enable a significantly higher pixel density. As a result, the sensor is around 20 per cent smaller diagonally than second-generation Sony Pregius sensors with the same resolution. With the GV-51L0SE Rev.4.2, users benefit from outstanding image quality that makes even demanding machine vision applications easily feasible.
The uEye+ SE industrial camera ((4128 x 3008 px) delivers 10.0 fps. At the same time, it is fully compliant with the Vision standard and can therefore be used comfortably with our IDS peak SDK.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 10.0 fps |
Resolution (h x v) | 4128 x 3008 |
Optical Area | 11.311 mm x 8.242 mm |
Shutter | Global Shutter |
Optical class | 1/1.1" |
Resolution | 12.42 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | IMX545 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|