16.20 MPix industrial camera with GigE interface and IP65/67: The GV-51N0FA Rev.1.2 is equipped with the IMX542 Global Shutter CMOS sensor from the Sony Pregius S series. This "fourth generation" sensor offers a resolution of 5328 x 3040 (pixel size 2.74 µm) and is particularly light-sensitive thanks to the special pixel architecture with BSI (Backside Illumination) technology.
In operation, the industrial camera delivers fast 8.0 fps. It can be used for a wide range of applications where high image quality is required - from inspection tasks in industry to analyses in medical technology.
The camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Item number |
|
---|---|
Camera family | FA |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 8.0 fps |
Resolution (h x v) | 5328 x 3040 |
Optical Area | 14.599 mm x 8.330 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 16.20 MPix |
Pixel size | 2.74 µm |
IP code | IP65/67 |
Product Life Cycle | Series |
Sensor model | IMX542 |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA