This industrial camera comes with a GigE interface and is equipped with the 1.1" CMOS Global Shutter Sensor IMX542 from the Sony Pregius S series - this translates into a high resolution of 16.20 MPix (5328 x 3040, pixel size 2.74 µm) and outstanding image results.
The sensor of the GV-51N1SE Rev.4.2 is one of Sony's "fourth generation sensors" and features BSI (Backside Illumination) technology. Due to these properties and the special pixel architecture, the camera is particularly light-sensitive.
In operation, the industrial camera delivers fast 8.0 fps. It can be used for a wide range of applications, from inspection tasks in industry to analyses in medical technology.
The camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 8.0 fps |
Resolution (h x v) | 5328 x 3040 |
Optical Area | 14.599 mm x 8.330 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 16.20 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Product Life Cycle | Series |
Sensor model | IMX542 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|