For extra resolution and accuracy: With the GV-51R2SE Rev.4.2, you are choosing an industrial camera with a GigE Vision interface and remarkable 24.55 MPix. The high resolution of 5328 x 4608 (pixel size 2.74 µm, 5.0 fps) allows this model to recognise even the smallest details with the utmost precision and without motion artefacts.
The 1.2" Global Shutter CMOS sensor IMX540 is one of the fourth generation sensors in the Sony Pregius S series - outstanding image quality for demanding applications is a matter of course. It features BSI technology ("Back Side Illuminated") and is extremely sensitive to light. This model is therefore also suitable for use in low ambient light conditions.
The uEye+ SE camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 5.0 fps |
Resolution (h x v) | 5328 x 4608 |
Optical Area | 14.599 mm x 12.626 mm |
Shutter | Global Shutter |
Optical class | 1.2" |
Resolution | 24.55 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Product Life Cycle | Series |
Sensor model | IMX540 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|