The GV-5240SE Rev.4.2 is a particularly powerful industrial camera with the e2v 1.3 megapixel CMOS sensor. This is one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome, colour (EV76C560ABT/EV76C560ACT), and as NIR version (EV76C661ABT). The sensor offers an outstanding sensitivity to light in CCD quality.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C560 |
| Frame rate @ resolution max. | 59.9 fps |
| Resolution (h x v) | 1280 x 1024 |
| Optical Area | 6.784 mm x 5.427 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.31 MP |
| Pixel size | 5.30 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
NIR sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Data sheet
CAD Data
Technical drawing