The GV-5250FA Rev.1.2 with the e2v CMOS sensor with 2 megapixel resolution is an especially high-performance and versatile industrial camera (EV76C570). It has one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome and colour versions. The sensor offers an outstanding sensitivity to light in CCD quality. The PoE version also provides two additional general purpose I/Os (GPIOs).
The power supply is provided by the screw-on, dust proof and splash water proof M12 circular connector.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C570 |
| Frame rate @ resolution max. | 49.2 fps |
| Resolution (h x v) | 1600 x 1200 |
| Optical Area | 7.2 mm x 5.4 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.92 MP |
| Pixel size | 4.50 µm |
| HDR mode | No |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing