The GV-5252SE Rev.4.2 with the e2v CMOS sensor with 2 megapixel resolution is an especially high-performance and versatile industrial camera (EV76C570). It has one of the most sensitive sensors in the IDS product portfolio. The sensor offers an outstanding sensitivity to light in CCD quality.
The GV-5252SE Rev.4.2 board level camera without lens holder is available in a colour or monochrome version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C570 |
| Frame rate @ resolution max. | 49.2 fps |
| Resolution (h x v) | 1600 x 1200 |
| Optical Area | 7.2 mm x 5.4 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.92 MP |
| Pixel size | 4.50 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing