Arguably the best CMOS image sensor in the 3 MP class. The GV-5270FA Rev.1.2 GigE Vision industrial camera with the 1/1.8" global shutter IMX265 sensor from Sony offers a resolution of 3.15 MP (2048 x 1536 pixels) at a frame rate of 34 fps via the GigE interface.
In terms of dynamic range, sensitivity, and linearity, the camera is unrivaled and is enthusiastically received by industrial customers in mechanical engineering, measuring technology, and medical technology.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX265 |
| Frame rate @ resolution max. | 39.3 fps |
| Resolution (h x v) | 2064 x 1544 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.19 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing