GV-5290SE Rev.4.2

GV-5290SE Rev.4.2

GV-5290SE Rev.4.2
Illustrations may differ from the original
Features
  • 4112 x 2176
    8.95 MPix
  • Sony IMX267
    1" CMOS
  • 14.0 fps
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

Our GV-5290SE Rev.4.2 GigE Vision camera with the IMX267 8.8 megapixel CMOS sensor from Sony has an impressively large dynamic range and high light sensitivity, including in the NIR range. With a frame rate of 12 fps, it delivers perfect, practically noiseless image quality even in low light conditions.

The reduced pixel size of 3.45 µm allows more pixels in a smaller optical format.

The GV-5290SE Rev.4.2 GigE Vision camera is available in both monochrome and colour variants.

Item number
  • GV-5290SE-M-GL Rev.4.2: AB12290
  • GV-5290SE-C-HQ Rev.4.2: AB12289
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX267
Frame rate @ resolution max. 14.0 fps
Resolution (h x v) 4112 x 2176
Optical Area 14.159 mm x 7.5 mm
Shutter Global Shutter
Optical class 1"
Resolution 8.95 MP
Pixel size 3.45 µm
HDR mode Sequence HDR
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Vier Quick Check-In Terminals in einer Flughafenhalle
Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!