The motherboard version of the cost-effective, space-saving single-board camera GV-53D1LE-MB Rev.2 (only 45 x 45 mm) is ideal for applications with tight or angled installation spaces. The sensor board is decoupled from the separately available daughterboard with GigE interface and 2-pin connection for the power supply via a flex ribbon cable. Both the cable and the interface board are optionally available. This modular hardware concept allows a spatially separated arrangement of sensor module and connection components - ideal for individual housing solutions and customised OEM designs.
The extremely compact (5.81 mm) yet powerful 1/3.1" Global Shutter sensor IMX900 of the Sony Pregius S series delivers an impressive 3.20 MP resolution - ideal for razor-sharp wide-angle images even in tight installation situations. The sensor is particularly sensitive to red light, enabling reliable detection for demanding tasks such as the precise reading of barcodes.
The technology of the miniature pixels () ensures that fast-moving objects are captured without image distortion at up to , which improves accuracy and efficiency in automated applications - perfect for scenarios with automated guided vehicles (AGVs) or autonomous mobile robots (AMRs).
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX900 |
| Frame rate @ resolution max. | 39.4 fps |
| Resolution (h x v) | 2064 x 1552 |
| Optical Area | 4.644 mm x 3.492 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.1" |
| Resolution | 3.20 MP |
| Pixel size | 2.25 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications