GigE single board camera | Sony IMX568 | 5.10 MP Global Shutter | webstore

GV-53F2LE-MB Rev.2

GV-53F2LE-MB Rev.2
Illustrations may differ from the original
Features
  • 2472 x 2064
    5.10 MPix
  • Sony IMX568
    1/1.8" CMOS
  • 24.7 fps
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The motherboard version of the cost-effective, space-saving single-board camera GV-53F2LE-MB Rev.2 is ideal for applications with tight or angled assembly spaces. The electrical wires for Ethernet and power supply are routed to a 20-pin ZIF connector to save space.If required, add the optionally available daugtherboard with RJ45 network connector and two-pole terminal connector for the power supply, which is flexibly connected via a flex ribbon cable. This hardware concept enables flexible arrangement of sensor and connector components in customised housing concepts.

The integrated 1/1.8" Global Shutter sensor GV-53F2LE-MB Rev.2 from the fourth generation of the Sony Pregius series is characterised by high sensitivity, low noise and an outstanding dynamic range.

The extraordinary quantum efficiency makes a significant contribution to improving image quality. Its compact pixel size (2.74 µm) minimises image noise and ensures higher gain across the entire light spectrum.

With a resolution of 2472 x 2064, the 5.10 MP sensor of the Gigabit Ethernet camera delivers fast 24.7 fps and is ideal for embedded vision applications in areas such as surface inspection, medical technology and traffic monitoring. The sensor is available in both colour and monochrome versions.

Item number
  • GV-53F2LE-M-MB Rev.2: 1011442
  • GV-53F2LE-C-MB Rev.2: 1011440
Camera family LE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX568
Frame rate @ resolution max. 24.7 fps
Resolution (h x v) 2472 x 2064
Optical Area 6.708 mm x 5.612 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 5.10 MP
Pixel size 2.74 µm
HDR mode No
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Adjustable flange back
3-year warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!