The motherboard model of the cost-optimised GigE Vision single-board camera GV-54E1LE-MB Rev.2 is ideal for applications with very small or confined installation spaces. It is separated from the daughterboard with a GigE connection via a flexible ribbon cable. The flexible ribbon cable and daughterboard are available as optional accessories.
Thanks to the sophisticated pixel technology of the 1/1.8" Rolling Shutter sensor IMX664 from Sony's STARVIS 2 series, customers benefit from exceptional image quality with an exceptionally high dynamic range. With a resolution of 2704 x 1536 (pixel size 2.90 µm), the 4.15 MP sensor in the Gigabit Ethernet camera delivers a fast frame rate of 30.2 fps and performs exceptionally well in low-light applications where the best possible image quality is required at a lower resolution. In addition, the anti-reflective coating improves image quality by reducing or completely preventing flares caused by direct light. Thanks to Clear HDR, it also delivers image data with a very high dynamic range.
The hardware design – featuring a compact 45 x 45 mm motherboard and a separate interface board – makes it easier to allocate space for the sensor and connector components within customer-specific housing designs.
Depending on the application, either a colour or a monochrome sensor is available.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX664 |
| Frame rate @ resolution max. | 30.2 fps |
| Resolution (h x v) | 2704 x 1536 |
| Optical Area | 7.842 mm x 4.454 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 4.15 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | In development |
Characteristics
Features
Certifications