The compact GigE Vision single-board camera GV-54E4LE Rev.2 was specifically developed for cost-optimised image processing solutions with high-volume production. It is based on the advanced 1/1.8" Rolling Shutter IMX664 sensor from Sony's fourth-generation STARVIS 2 sensor series, which offers outstanding image quality, extremely low image noise, and exceptional NIR ("Near Infrared") sensitivity. In addition, the anti-reflective coating improves image quality by reducing or completely preventing flares caused by direct light exposure. Thanks to Clear HDR, it also delivers image data with a very high dynamic range.
With a resolution of 2704 x 1536 px and a fast frame rate of 30.2 fps, it is ideal for a wide range of applications – from quality control to metrology, ITS, and medical technology.
With its space-saving form factor of just 45 x 45 mm, the camera can be flexibly integrated into a wide variety of systems. Power is supplied either via a 10-pin connector or a 2-pin terminal block – ideal for OEM designs, embedded vision applications, or custom industrial projects.
Depending on the intended application, a colour or monochrome sensor is available.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX664 |
| Frame rate @ resolution max. | 30.2 fps |
| Resolution (h x v) | 2704 x 1536 |
| Optical Area | 7.842 mm x 4.454 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 4.15 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | In development |
Characteristics
Features
Certifications