The uEye FA GV-54F0FA Rev.1.3 is designed for demanding industrial applications. Thanks to its IP69K protection, it is reliably sealed against dust, dirt and high pressure water. This makes the camera particularly suitable for use in harsh environments, such as factory automation. Safe and dependable operation is further supported by optional accessories including lens tubes and drag chain rated cables.
At its core is the 1/2.8" Sony IMX675 Rolling Shutter sensor from the STARVIS 2 series, offering a resolution of 5.11 MP (2608 x 1960 px). With frame rates of up to 24.6 fps, the camera delivers stable and responsive image capture even in dynamic scenes. The sensor performs especially well under challenging lighting conditions, combining very low noise with high sensitivity in the near infrared (NIR) range to ensure consistently reliable image quality.
Clear HDR extends the usable dynamic range and enables a well balanced representation of bright and dark image areas. In addition, an integrated anti reflection coating reduces unwanted light artefacts and effectively prevents lens flare, even under direct illumination.
Depending on application requirements, the industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 24.6 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications