GigE single board camera | Sony IMX675 | 5.11 MP | Starvis 2 | Webstore

GV-54F1LE-MB Rev.2

GV-54F1LE-MB Rev.2
Illustrations may differ from the original
Features
  • 2608 x 1960
    5.11 MPix
  • Sony IMX675
    1/2.8" CMOS
  • 24.6 fps
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The motherboard version of the cost-effective, space-saving single-board camera GV-54F1LE-MB Rev.2 (only 45 x 45 mm) is ideal for applications with tight or angled installation spaces. The sensor board is decoupled from the separately available daughterboard with GigE interface and 2-pin connection for the power supply via a flex ribbon cable. Both the cable and the interface board are optionally available. This modular hardware concept allows a spatially separated arrangement of sensor module and connection components - ideal for individual housing solutions and customised OEM designs.

The modern 1/2.8" Rolling Shutter sensor IMX675 from the Sony Starvis 2 series delivers outstanding image quality with an extended dynamic range - even in difficult lighting conditions.

Thanks to the high resolution of 5.11 MP (2608 x 1960 pixels) with 2.00 µm pixel size and a frame rate of up to 24.6 fps, the camera is perfect for precise real-time applications such as industrial quality inspection, robot control, surface analysis or automation solutions.

Item number
  • GV-54F1LE-M-MB Rev.2: 1011606
  • GV-54F1LE-C-MB Rev.2: 1011604
Camera family LE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX675
Frame rate @ resolution max. 24.6 fps
Resolution (h x v) 2608 x 1960
Optical Area 5.216 mm x 3.92 mm
Shutter Rolling Shutter
Optical class 1/2.8"
Resolution 5.11 MP
Pixel size 2.00 µm
HDR mode Clear HDR
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!