The compact GigE Vision single-board camera GV-54F1LE Rev.2 was specially developed for cost-optimised image processing solutions with high volumes. It is based on the modern 1/2.8" Rolling Shutter sensor IMX675 from the Sony Starvis 2 series and delivers outstanding image quality with an extended dynamic range - even in difficult lighting conditions.
Thanks to the high resolution of 5.11 MP (2608 x 1960 pixels) with 2.00 µm pixel size and a frame rate of up to 24.6 fps, the camera is perfect for precise real-time applications such as industrial quality inspection, robot control, surface analysis or automation solutions.
With its space-saving format of just 45 x 45 mm, the camera can be flexibly integrated into a wide variety of systems. Power is supplied either via a 10-pin connector plug or a 2-pin terminal strip - ideal for OEM designs, embedded vision applications or customised industrial projects.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 24.6 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications