The motherboard version of the cost-effective, space-saving single-board camera GV-54F4LE-MB Rev.2 (only 45 x 45 mm) is ideal for applications with tight or angled installation spaces. The sensor board is decoupled from the separately available daughterboard with GigE interface and 2-pin connection for the power supply via a flex ribbon cable. Both the cable and the interface board are optionally available. This modular hardware concept allows a spatially separated arrangement of sensor module and connection components - ideal for individual housing solutions and customised OEM designs.
The modern 1/2.8" Rolling Shutter sensor IMX675 from the Sony Starvis 2 series delivers outstanding image quality with an extended dynamic range - even in difficult lighting conditions.
Thanks to the high resolution of 5.11 MP (2608 x 1960 pixels) with 2.00 µm pixel size and a frame rate of up to 24.6 fps, the camera is perfect for precise real-time applications such as industrial quality inspection, robot control, surface analysis or automation solutions.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 24.6 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications