The uEye CP with Sony IMX678 (match code GV-54J0CP Rev.2.3) combines a high resolution of 8.39 MP (3856 x 2176 pixels, pixel size 2.00 µm) with a frame rate of 14.9 fps. The modern 1/1.8" Rolling Shutter sensor from the Sony STARVIS 2 series delivers excellent image quality with a very high dynamic range thanks to Clear HDR and strong performance in low-light conditions. An anti-reflective coating reduce reflections even under changing lighting conditions.
Image data pre-processing and interface logic are handled by the on-camera FPGA. Asynchronous triggering enables precise control of sensor exposure in response to external events independent of fixed frame rates. Typical fields of application include metrology, quality assurance, mechanical engineering, and factory and process automation.
An integrated 128 MB on-camera memory ensures secure data transfer, particularly in multi-camera systems.
The GigE Vision industrial camera is optionally available with a colour or mono sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Frame rate @ resolution max. | 14.9 fps |
| Resolution (h x v) | 3856 x 2176 |
| Optical Area | 7.712 mm x 4.352 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.39 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications